IESNA:LM-63-2002
[TEST]P1380121
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-840-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (130) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33671.3
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5021.7 5254.8 5578.1 5608.1 5638.2 5570.5 5337.5 5021.7 4991.7 5247.3 5600.6 6104.3 6803.4 7592.8 8442.3 9209.0 9863.1 10464.5 
11201.2 11922.9 12599.5 12787.4 12171.0 11096.0 8712.9 4668.4 2931.9 2142.5 1593.7 1165.2 819.4 616.4 451.1 240.6 75.2 15.0 0.0 
5021.7 5337.5 5578.1 5668.3 5690.8 5630.7 5390.1 5051.8 5021.7 5277.3 5660.7 6096.8 6841.0 7577.7 8427.2 9276.7 9983.4 10547.2 
11291.4 12013.1 12682.2 12892.7 12351.4 11126.0 8555.0 4683.5 3044.6 2172.6 1608.8 1172.7 834.5 624.0 473.6 270.6 75.2 15.0 0.0 
5021.7 5337.5 5593.1 5705.8 5690.8 5653.2 5480.3 5202.2 5066.9 5277.3 5593.1 6036.6 6705.7 7412.3 8374.6 9434.6 10133.7 10532.1 
11253.8 11990.6 12727.3 13200.9 13012.9 11900.3 9810.5 5720.9 3631.0 2668.7 1962.1 1360.7 969.8 714.2 518.7 345.8 82.7 15.0 0.0 
5021.7 5299.9 5555.5 5705.8 5751.0 5773.5 5660.7 5435.2 5239.8 5299.9 5540.5 5878.8 6374.9 7096.6 7833.3 8562.5 9344.4 10051.0 
10795.3 11569.6 12464.2 13298.6 13509.1 12907.7 11516.9 7840.8 4570.7 3352.8 2525.9 1856.8 1285.5 909.6 571.3 345.8 105.2 15.0 0.0 
5021.7 5284.9 5578.1 5751.0 5848.7 5908.8 5901.3 5766.0 5623.2 5540.5 5623.2 5856.2 6224.6 6728.2 7352.2 8051.3 8705.4 9502.2 
10246.5 11043.3 12005.6 13095.6 14110.5 14336.0 13524.1 11201.2 6780.9 3886.6 2834.1 2232.7 1503.5 1022.4 684.1 398.4 157.9 22.6 0.0 
5021.7 5277.3 5548.0 5758.5 5923.9 6051.7 6119.3 6134.4 6081.7 6036.6 6066.7 6156.9 6359.9 6690.7 7149.2 7750.6 8449.8 9216.6 
9990.9 10832.8 11780.1 12825.0 14140.6 15614.0 16200.4 15629.1 12419.1 7284.5 3413.0 2029.7 1413.3 924.7 593.9 353.3 157.9 30.1 0.0 
5021.7 5224.7 5472.8 5720.9 5946.4 6156.9 6322.3 6487.7 6592.9 6698.2 6758.3 6923.7 7149.2 7359.7 7698.0 8134.0 8712.9 9442.1 
10396.8 11389.1 12358.9 13246.0 14170.7 15764.4 18305.3 20485.4 20620.7 16598.8 10577.2 4969.1 1894.4 1067.5 601.4 315.7 157.9 45.1 
0.0 
5021.7 5164.6 5397.6 5638.2 5916.3 6171.9 6435.1 6705.7 7013.9 7344.7 7720.6 8013.7 8254.3 8509.9 8803.1 9291.7 10088.6 
10915.5 11885.3 13028.0 14103.0 15132.9 16132.7 17298.0 19102.2 21793.5 25371.9 25417.0 21996.5 15847.1 9908.2 4630.8 1300.5 
578.9 195.5 60.1 0.0 
5021.7 5142.0 5307.4 5525.4 5735.9 6059.2 6307.3 6675.6 7096.6 7532.6 8088.9 8622.7 9186.5 9833.0 10584.8 11547.0 12576.9 
13907.5 15170.5 16388.3 17568.6 18583.5 19470.6 20335.1 21410.1 22981.3 25469.6 27266.3 26334.1 22868.5 16418.4 5863.7 1413.3 
608.9 203.0 67.7 0.0 
5021.7 5104.4 5239.8 5420.2 5660.7 5923.9 6209.5 6547.8 6901.1 7367.2 7886.0 8412.2 9013.6 9615.0 10404.3 11283.9 12419.1 
13794.8 15185.5 16591.3 18027.2 19267.6 20387.7 21477.7 22793.3 24499.8 26980.6 28724.7 27055.8 24154.0 16275.6 5292.4 1240.4 
571.3 203.0 75.2 0.0 
5021.7 5081.9 5209.7 5367.6 5555.5 5766.0 5991.5 6292.2 6585.4 6961.3 7382.3 7818.3 8231.8 8750.5 9359.4 10096.1 10983.2 12073.2 
13103.2 14223.3 15290.8 16320.7 17260.4 18192.6 19312.7 20974.1 23056.4 23943.5 21725.8 19545.7 13651.9 4307.6 1112.6 496.2 
172.9 75.2 0.0 
5021.7 5066.9 5164.6 5262.3 5427.7 5555.5 5735.9 5946.4 6209.5 6465.1 6728.2 7013.9 7314.6 7562.7 7938.6 8306.9 8878.3 9502.2 
10216.4 10960.6 11547.0 12246.2 12982.9 13719.6 14847.2 16305.6 18380.5 18778.9 16343.2 14508.9 10457.0 3879.1 932.2 405.9 
150.4 67.7 0.0 
5021.7 5014.2 5081.9 5149.5 5247.3 5360.0 5442.7 5540.5 5623.2 5698.3 5773.5 5781.0 5705.8 5593.1 5435.2 5299.9 5217.2 5209.7 5314.9 
5570.5 5923.9 6277.2 6645.5 7111.6 7780.7 8893.3 9953.3 8893.3 6352.4 5457.8 4089.6 1706.5 601.4 293.2 127.8 67.7 0.0 
5021.7 4961.6 4916.5 4901.5 4878.9 4818.8 4698.5 4518.1 4315.1 4052.0 3811.4 3570.9 3375.4 3232.6 3089.7 3029.6 2954.4 2924.3 2924.3 
2939.4 2984.5 2954.4 2834.1 2631.2 2338.0 1954.6 1601.2 1330.6 1120.1 939.7 759.3 563.8 413.5 270.6 127.8 52.6 0.0 
5021.7 4871.4 4758.6 4623.3 4480.5 4300.1 4089.6 3894.1 3706.2 3570.9 3465.6 3382.9 3307.7 3217.5 3157.4 3082.2 3029.6 2977.0 2901.8 
2796.5 2661.2 2495.8 2270.3 2074.9 1871.9 1683.9 1503.5 1315.6 1135.2 969.8 796.9 601.4 405.9 270.6 135.3 45.1 0.0 
5021.7 4826.3 4615.8 4420.3 4194.8 4021.9 3886.6 3773.8 3698.7 3616.0 3555.8 3488.2 3413.0 3330.3 3255.1 3172.4 3104.8 3029.6 2931.9 
2789.0 2631.2 2458.3 2300.4 2187.6 2074.9 1917.0 1714.0 1488.5 1300.5 1090.1 879.6 661.5 466.1 285.7 135.3 37.6 0.0 
5021.7 4758.6 4488.0 4262.5 4059.5 3946.7 3886.6 3841.5 3841.5 3796.4 3736.2 3646.0 3540.8 3443.1 3307.7 3217.5 3112.3 3014.6 2886.8 
2774.0 2683.8 2593.6 2480.8 2413.1 2270.3 2097.4 1886.9 1683.9 1473.4 1247.9 969.8 789.3 593.9 390.9 180.4 37.6 0.0 
5021.7 4698.5 4390.3 4127.2 3999.4 3954.3 3961.8 3999.4 3976.8 3924.2 3841.5 3706.2 3585.9 3443.1 3322.8 3172.4 3029.6 2894.3 2819.1 
2743.9 2631.2 2540.9 2465.8 2353.0 2172.6 2089.9 1977.1 1856.8 1661.4 1360.7 1180.3 954.7 759.3 503.7 270.6 45.1 0.0 
5021.7 4668.4 4315.1 4082.1 3984.3 3991.8 4044.5 4082.1 4097.1 4052.0 3894.1 3721.2 3540.8 3360.4 3202.5 3052.1 2939.4 2894.3 2804.1 
2691.3 2540.9 2413.1 2322.9 2180.1 2120.0 2029.7 1924.5 1819.3 1571.2 1390.8 1232.9 1067.5 842.0 593.9 315.7 30.1 0.0 
5021.7 4645.9 4270.0 4067.0 3991.8 4052.0 4104.6 4187.3 4179.8 4089.6 3901.6 3691.1 3435.5 3202.5 3029.6 2939.4 2954.4 2916.8 2751.4 
2533.4 2360.5 2277.8 2157.5 2067.3 1999.7 1924.5 1819.3 1653.9 1435.9 1293.0 1142.7 999.8 774.3 578.9 285.7 22.6 0.0 
5021.7 4638.4 4232.4 4029.4 3999.4 4044.5 4142.2 4209.8 4202.3 4112.1 3886.6 3585.9 3285.2 3052.1 2886.8 2819.1 2886.8 2789.0 2563.5 
2375.6 2210.2 2187.6 2037.3 1984.6 1932.0 1849.3 1736.6 1548.6 1375.7 1240.4 1090.1 1037.4 736.7 481.1 248.1 15.0 0.0 
5021.7 4638.4 4232.4 4006.9 3999.4 4029.4 4119.6 4194.8 4217.4 4119.6 3886.6 3555.8 3270.2 3044.6 2871.7 2819.1 2879.2 2759.0 2556.0 
2353.0 2187.6 2165.1 2022.2 1969.6 1894.4 1826.8 1729.0 1533.6 1368.2 1217.8 1052.5 932.2 639.0 458.6 240.6 15.0 0.0 
